SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Serial Communication Interface / Multimaster High-Speed I2C Controller / HS I2C Environment / HS I2C in I2C Mode section of the Device TRM.
NOTE
I2C1 and I2C2 do NOT support HS-mode.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Inter-Integrated Circuit Interface (I2C1) | |||
i2c1_scl | I2C1 Clock | IO | C19 |
i2c1_sda | I2C1 Data | IO | C20 |
Inter-Integrated Circuit Interface (I2C2) | |||
i2c2_scl | I2C2 Clock | IO | F15 |
i2c2_sda | I2C2 Data | IO | C24 |
Inter-Integrated Circuit Interface (I2C3) | |||
i2c3_scl | I2C3 Clock | IO | AB4, C13, F17, L6 |
i2c3_sda | I2C3 Data | IO | AC5, B13, E21, N1 |
Inter-Integrated Circuit Interface (I2C4) | |||
i2c4_scl | I2C4 Clock | IO | A20, F14, P6, V6 |
i2c4_sda | I2C4 Data | IO | A13, C17, J6, W4 |
Inter-Integrated Circuit Interface (I2C5) | |||
i2c5_scl | I2C5 Clock | IO | AB6, F11, M6 |
i2c5_sda | I2C5 Data | IO | AA3, F10, K4 |