SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Serial Communication Interfaces / PCIe Controllers and the Shared PHY Component Subsystems / PCIe Shared PHY Susbsytem sections of the Device TRM.
NOTE
In the DRA76xP device, the PCIe_SS2 controller is NOT available, and the PCIe_SS1 controller supports only a single lane. The PCIe2_PHY interface signal set (pcie_rxn1/rxp1, pcie_txn1/txp1 in Table 4-17) is NOT supported in the DRA76xP device. For more details on the device differentiation, refer to the Table 3-1, Device Comparison.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
ljcb_clkn | PCIe1_PHY / PCIe2_PHY shared Reference Clock Input / Output Differential Pair (negative) | IO | AF14 |
ljcb_clkp | PCIe1_PHY / PCIe2_PHY shared Reference Clock Input / Output Differential Pair (positive) | IO | AE13 |
pcie_rxn0 | PCIe1_PHY_RX Receive Data Lane 0 (negative) - mapped to PCIe_SS1 only | I | AG11 |
pcie_rxp0 | PCIe1_PHY_RX Receive Data Lane 0 (positive) - mapped to PCIe_SS1 only | I | AH12 |
pcie_txn0 | PCIe1_PHY_TX Transmit Data Lane 0 (negative) - mapped to PCIe_SS1 only | O | AG12 |
pcie_txp0 | PCIe1_PHY_TX Transmit Data Lane 0 (positive) - mapped to PCIe_SS1 only | O | AH13 |
pcie_rxn1(1) | PCIe2_PHY_RX Receive Data Lane 1 (negative) - mapped to either PCIe_SS1 (dual-lane mode) or PCIe_SS2 (single-lane mode) | I | AG8 |
pcie_rxp1(1) | PCIe2_PHY_RX Receive Data Lane 1 (positive) - mapped to either PCIe_SS1 (dual-lane mode) or PCIe_SS2 (single-lane mode) | I | AH9 |
pcie_txn1(1) | PCIe2_PHY_TX Transmit Data Lane 1 (negative) - mapped to either PCIe_SS1 (dual-lane mode) or PCIe_SS2 (single-lane mode) | O | AG9 |
pcie_txp1(1) | PCIe2_PHY_TX Transmit Data Lane 1 (positive) - mapped to either PCIe_SS1 (dual-lane mode) or PCIe_SS2 (single-lane mode) | O | AH10 |