SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
IP | Duty Cycle | Voltage Domain | Voltage (V) (max) | Frequency (MHz) (max) | Tj(°C) | POH |
---|---|---|---|---|---|---|
58% | vdd_mpu | OPP_PLUS | 1800 | Automotive Profile(3) | 20000 | |
42% | vdd_mpu | Retention | 0 | |||
45% | vdd_mpu | OPP_PLUS | 1800 | Automotive Profile(3) | 20000 | |
55% | vdd_mpu | OPP_NOM | 1000 | |||
Arm | 70% | vdd_mpu | OPP_HIGH | 1500 | Automotive Profile(3) | 20000 |
30% | vdd_mpu | Retention | 0 | |||
40% | vdd_mpu | OPP_HIGH | 1500 | Automotive Profile(3) | 20000 | |
60% | vdd_mpu | OPP_HIGH | 1000 | |||
55% | vdd_mpu | OPP_HIGH | 1500 | Automotive Profile(3) | 20000 | |
45% | vdd_mpu | OPP_NOM | 1000 | |||
100% | vdd_mpu | OPP_HIGH | 1176 | Automotive Profile(3) | 20000 | |
100% | vdd_mpu | OPP_NOM | 1000 | Automotive Profile(3) | 20000 | |
Others(4) | 100% | All | All Support OPPs | Automotive Profile(3) | 20000 |