SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | CB = 100 pF MAX | CB = 400 pF (2) | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
I1 | tc(SCL) | Cycle time, SCL | 0.294 | 0.588 | µs | ||
I2 | tsu(SCLH-SDAL) | Set-up time, SCL high before SDA low (for a repeated START condition) | 160 | 160 | ns | ||
I3 | th(SDAL-SCLL) | Hold time, SCL low after SDA low (for a repeated START condition) | 160 | 160 | ns | ||
I4 | tw(SCLL) | LOW period of the SCLH clock | 160 | 320 | ns | ||
I5 | tw(SCLH) | HIGH period of the SCLH clock | 60 | 120 | ns | ||
I6 | tsu(SDAV-SCLH) | Setup time, SDA valid vefore SCL high | 10 | 10 | ns | ||
I7 | th(SCLL-SDAV) | Hold time, SDA valid after SCL low | 0 (3) | 70 | 0 (3) | 150 | ns |
I13 | tsu(SCLH-SDAH) | Setup time, SCL high before SDA high (for a STOP condition) | 160 | 160 | ns | ||
I14 | tw(SP) | Pulse duration, spike (must be suppressed) | 0 | 10 | 0 | 10 | ns |
I15 | CB(2) | Capacitive load for SDAH and SCLH lines | 100 | 400 | pF | ||
I16 | CB | Capacitive load for SDAH + SDA line and SCLH + SCL line | 400 | 400 | pF |
Table 5-62 and Figure 5-40 assume testing over the recommended operating conditions and electrical characteristic conditions below.