SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see Serial Communication Interface / SuperSpeed USB DRD Subsystem section of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Universal Serial Bus 1 | |||
usb1_dm | USB1 USB2.0 differential signal pair (negative) | IO | AE10 |
usb1_dp | USB1 USB2.0 differential signal pair (positive) | IO | AF11 |
usb1_drvvbus | USB1 Drive VBUS signal | O | AD12 |
usb_rxn0 | USB1 USB3.0 receiver negative lane | I | AG3 |
usb_rxp0 | USB1 USB3.0 receiver positive lane | I | AH4 |
usb_txn0 | USB1 USB3.0 transmitter negative lane | O | AG2 |
usb_txp0 | USB1 USB3.0 transmitter positive lane | O | AH3 |
Universal Serial Bus 2 | |||
usb2_dm | USB2 USB2.0 differential signal pair (negative) | IO | AF13 |
usb2_dp | USB2 USB2.0 differential signal pair (positive) | IO | AE12 |
usb2_drvvbus | USB2 Drive VBUS signal | O | AC11 |
Universal Serial Bus 3 | |||
usb3_ulpi_clk | USB3 - ULPI functional clock | I | AA5, AD2 |
usb3_ulpi_dir | USB3 - ULPI bus direction | I | AB5, AE2 |
usb3_ulpi_nxt | USB3 - ULPI next | I | AA6, AD4 |
usb3_ulpi_stp | USB3 - ULPI stop | O | AB7, AD1 |
usb3_ulpi_d0 | USB1 USB3.0 transmitter negative lane | IO | AC4, AD3 |
usb3_ulpi_d1 | USB3 - ULPI 8-bit data bus | IO | AC6, AD5 |
usb3_ulpi_d2 | USB3 - ULPI 8-bit data bus | IO | AE1, W6 |
usb3_ulpi_d3 | USB3 - ULPI 8-bit data bus | IO | AE4, Y6 |
usb3_ulpi_d4 | USB3 - ULPI 8-bit data bus | IO | AC7, AE3 |
usb3_ulpi_d5 | USB3 - ULPI 8-bit data bus | IO | AC3, AD6 |
usb3_ulpi_d6 | USB3 - ULPI 8-bit data bus | IO | AB4, AF1 |
usb3_ulpi_d7 | USB3 - ULPI 8-bit data bus | IO | AC5, AE5 |
Universal Serial Bus 4 | |||
usb4_ulpi_clk | USB4 - ULPI functional clock(1) | I | T6 |
usb4_ulpi_dir | USB4 - ULPI bus direction(1) | I | T4 |
usb4_ulpi_nxt | USB4 - ULPI next(1) | I | T3 |
usb4_ulpi_stp | USB4 - ULPI stop(1) | O | U5 |
usb4_ulpi_d0 | USB4 - ULPI 8-bit data bus(1) | IO | U6 |
usb4_ulpi_d1 | USB4 - ULPI 8-bit data bus(1) | IO | T5 |
usb4_ulpi_d2 | USB4 - ULPI 8-bit data bus(1) | IO | U4 |
usb4_ulpi_d3 | USB4 - ULPI 8-bit data bus(1) | IO | V4 |
usb4_ulpi_d4 | USB4 - ULPI 8-bit data bus(1) | IO | W2 |
usb4_ulpi_d5 | USB4 - ULPI 8-bit data bus(1) | IO | V3 |
usb4_ulpi_d6 | USB4 - ULPI 8-bit data bus(1) | IO | Y2 |
usb4_ulpi_d7 | USB4 - ULPI 8-bit data bus(1) | IO | W1 |