SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Video Input Port (VIP) section of the Device TRM.
CAUTION
The I/O timings provided in Section 5.10, Timing Requirements and Switching Characteristics are applicable for all combinations of signals for vin1. However, the timings are only valid for vin2, vin3, and vin4 if signals within a single IOSET are used. The IOSETs are defined in the Table 5-31, Table 5-32, and Table 5-33.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Video Input 1 | |||
vin1a_clk0 | Video Input 1 Port A Clock input. Input clock for 8-bit 16-bit or 24-bit Port A video capture. Input data is sampled on the CLK0 edge. | I | AD8 |
vin1a_d0 | Video Input 1 Port A Data input (1) | I | AE9 |
vin1a_d1 | Video Input 1 Port A Data input (1) | I | AF10 |
vin1a_d2 | Video Input 1 Port A Data input (1) | I | AE7 |
vin1a_d3 | Video Input 1 Port A Data input (1) | I | AE8 |
vin1a_d4 | Video Input 1 Port A Data input (1) | I | AE6 |
vin1a_d5 | Video Input 1 Port A Data input (1) | I | AF7 |
vin1a_d6 | Video Input 1 Port A Data input (1) | I | AF8 |
vin1a_d7 | Video Input 1 Port A Data input (1) | I | AF6 |
vin1a_d8 | Video Input 1 Port A Data input (1) | I | AF4 |
vin1a_d9 | Video Input 1 Port A Data input (1) | I | AF2 |
vin1a_d10 | Video Input 1 Port A Data input (1) | I | AF3 |
vin1a_d11 | Video Input 1 Port A Data input (1) | I | AF5 |
vin1a_d12 | Video Input 1 Port A Data input (1) | I | AE5 |
vin1a_d13 | Video Input 1 Port A Data input (1) | I | AF1 |
vin1a_d14 | Video Input 1 Port A Data input (1) | I | AD6 |
vin1a_d15 | Video Input 1 Port A Data input (1) | I | AE3 |
vin1a_d16 | Video Input 1 Port A Data input (1) | I | AE4 |
vin1a_d17 | Video Input 1 Port A Data input (1) | I | AE1 |
vin1a_d18 | Video Input 1 Port A Data input (1) | I | AD5 |
vin1a_d19 | Video Input 1 Port A Data input (1) | I | AD3 |
vin1a_d20 | Video Input 1 Port A Data input (1) | I | AD4 |
vin1a_d21 | Video Input 1 Port A Data input (1) | I | AE2 |
vin1a_d22 | Video Input 1 Port A Data input (1) | I | AD1 |
vin1a_d23 | Video Input 1 Port A Data input (1) | I | AD2 |
vin1a_de0 | Video Input 1 Data Enable input (1) | I | AC9 |
vin1a_fld0 | Video Input 1 Port A Field ID input (1) | I | AD9 |
vin1a_hsync0 | Video Input 1 Port A Horizontal Sync input (1) | I | AC10 |
vin1a_vsync0 | Video Input 1 Port A Vertical Sync input (1) | I | AD7 |
vin1b_clk1 | Video Input 1 Port B Clock input (1) | I | AC8 |
vin1b_d0 | Video Input 1 Port B Data input (1) | I | AD2, AE3 |
vin1b_d1 | Video Input 1 Port B Data input (1) | I | AD1, AD6 |
vin1b_d2 | Video Input 1 Port B Data input (1) | I | AE2, AF1 |
vin1b_d3 | Video Input 1 Port B Data input (1) | I | AD4, AE5 |
vin1b_d4 | Video Input 1 Port B Data input (1) | I | AD3, AF5 |
vin1b_d5 | Video Input 1 Port B Data input (1) | I | AD5, AF3 |
vin1b_d6 | Video Input 1 Port B Data input (1) | I | AE1, AF2 |
vin1b_d7 | Video Input 1 Port B Data input (1) | I | AE4, AF4 |
vin1b_de1 | Video Input 1 Port B Data Enable input (1) | I | AD7, M4 |
vin1b_fld1 | Video Input 1 Port B Field ID input (1) | I | AC10 |
vin1b_hsync1 | Video Input 1 Port B Horizontal Sync input (1) | I | AC9, N3 |
vin1b_vsync1 | Video Input 1 Port B Vertical Sync input (1) | I | AD9 |
Video Input 2 | |||
vin2a_clk0 | Video Input 2 Port A Clock input | I | F1, V1 |
vin2a_d0 | Video Input 2 Port A Data input | I | F2, U3 |
vin2a_d1 | Video Input 2 Port A Data input | I | E3, V2 |
vin2a_d2 | Video Input 2 Port A Data input | I | E1, Y1 |
vin2a_d3 | Video Input 2 Port A Data input | I | E2, T6 |
vin2a_d4 | Video Input 2 Port A Data input | I | D2, U5 |
vin2a_d5 | Video Input 2 Port A Data input | I | F3, U4 |
vin2a_d6 | Video Input 2 Port A Data input | I | D1, V4 |
vin2a_d7 | Video Input 2 Port A Data input | I | E4, W2 |
vin2a_d8 | Video Input 2 Port A Data input | I | G3, V3 |
vin2a_d9 | Video Input 2 Port A Data input | I | C5, Y2 |
vin2a_d10 | Video Input 2 Port A Data input | I | D3, T5 |
vin2a_d11 | Video Input 2 Port A Data input | I | F4, U2 |
vin2a_d12 | Video Input 2 Port A Data input | I | E6 |
vin2a_d13 | Video Input 2 Port A Data input | I | C1 |
vin2a_d14 | Video Input 2 Port A Data input | I | C2 |
vin2a_d15 | Video Input 2 Port A Data input | I | C3 |
vin2a_d16 | Video Input 2 Port A Data input | I | B2 |
vin2a_d17 | Video Input 2 Port A Data input | I | B5 |
vin2a_d18 | Video Input 2 Port A Data input | I | D4 |
vin2a_d19 | Video Input 2 Port A Data input | I | A3 |
vin2a_d20 | Video Input 2 Port A Data input | I | B3 |
vin2a_d21 | Video Input 2 Port A Data input | I | B4 |
vin2a_d22 | Video Input 2 Port A Data input | I | C4 |
vin2a_d23 | Video Input 2 Port A Data input | I | A4 |
vin2a_de0 | Video Input 2 Port A Data Enable input | I | G2, T4 |
vin2a_fld0 | Video Input 2 Port A Field ID input | I | D5, G2, W1 |
vin2a_hsync0 | Video Input 2 Port A Horizontal Sync input | I | G1, T3 |
vin2a_vsync0 | Video Input 2 Port A Vertical Sync input | I | E5, U6 |
vin2b_clk1 | Video Input 2 Port B Clock input | I | AA5, D5 |
vin2b_d0 | Video Input 2 Port B Data input | I | A4, AB5 |
vin2b_d1 | Video Input 2 Port B Data input | I | AA6, C4 |
vin2b_d2 | Video Input 2 Port B Data input | I | AC4, B4 |
vin2b_d3 | Video Input 2 Port B Data input | I | AC6, B3 |
vin2b_d4 | Video Input 2 Port B Data input | I | A3, W6 |
vin2b_d5 | Video Input 2 Port B Data input | I | D4, Y6 |
vin2b_d6 | Video Input 2 Port B Data input | I | AC7, B5 |
vin2b_d7 | Video Input 2 Port B Data input | I | AC3, B2 |
vin2b_de1 | Video Input 2 Port B Data Enable input | I | AB7, G2 |
vin2b_fld1 | Video Input 2 Port B Field ID input | I | G2 |
vin2b_hsync1 | Video Input 2 Port B Horizontal Sync input | I | AC5, G1 |
vin2b_vsync1 | Video Input 2 Port B Vertical Sync input | I | AB4, E5 |
Video Input 3 | |||
vin3a_clk0 | Video Input 3 Port A Clock input | I | AC8, B10, P1 |
vin3a_d0 | Video Input 3 Port A Data input | I | AE4, B7, N5 |
vin3a_d1 | Video Input 3 Port A Data input | I | AE1, B8, M2 |
vin3a_d2 | Video Input 3 Port A Data input | I | A6, AD5, L5 |
vin3a_d3 | Video Input 3 Port A Data input | I | A7, AD3, M1 |
vin3a_d4 | Video Input 3 Port A Data input | I | AD4, C9, K6 |
vin3a_d5 | Video Input 3 Port A Data input | I | A8, AE2, L4 |
vin3a_d6 | Video Input 3 Port A Data input | I | AD1, B9, L3 |
vin3a_d7 | Video Input 3 Port A Data input | I | A9, AD2, L2 |
vin3a_d8 | Video Input 3 Port A Data input | I | B2, E8, L1 |
vin3a_d9 | Video Input 3 Port A Data input | I | B5, D8, K1 |
vin3a_d10 | Video Input 3 Port A Data input | I | D4, D6, J1 |
vin3a_d11 | Video Input 3 Port A Data input | I | A3, D7, J2 |
vin3a_d12 | Video Input 3 Port A Data input | I | A5, B3, H1 |
vin3a_d13 | Video Input 3 Port A Data input | I | B4, B6, K2 |
vin3a_d14 | Video Input 3 Port A Data input | I | C4, C8, H2 |
vin3a_d15 | Video Input 3 Port A Data input | I | A4, C7, K3 |
vin3a_d16 | Video Input 3 Port A Data input | I | F9, P6 |
vin3a_d17 | Video Input 3 Port A Data input | I | E10, J6 |
vin3a_d18 | Video Input 3 Port A Data input | I | D9, R4 |
vin3a_d19 | Video Input 3 Port A Data input | I | C6, R5 |
vin3a_d20 | Video Input 3 Port A Data input | I | E9, M6 |
vin3a_d21 | Video Input 3 Port A Data input | I | F8, K4 |
vin3a_d22 | Video Input 3 Port A Data input | I | F7, P5 |
vin3a_d23 | Video Input 3 Port A Data input | I | E7, N6 |
vin3a_de0 | Video Input 3 Port A Data Enable input | I | B3, C10, J5 |
vin3a_fld0 | Video Input 3 Port A Field ID input | I | B4, D11, K5 |
vin3a_hsync0 | Video Input 3 Port A Horizontal Sync input | I | A10, C4, N4 |
vin3a_vsync0 | Video Input 3 Port A Vertical Sync input | I | A4, D10, R3 |
vin3b_clk1 | Video Input 3 Port B Clock input | I | L6, M4 |
vin3b_d0 | Video Input 3 Port B Data input | I | H6 |
vin3b_d1 | Video Input 3 Port B Data input | I | G6 |
vin3b_d2 | Video Input 3 Port B Data input | I | J4 |
vin3b_d3 | Video Input 3 Port B Data input | I | F5 |
vin3b_d4 | Video Input 3 Port B Data input | I | G5 |
vin3b_d5 | Video Input 3 Port B Data input | I | J3 |
vin3b_d6 | Video Input 3 Port B Data input | I | H4 |
vin3b_d7 | Video Input 3 Port B Data input | I | H3 |
vin3b_de1 | Video Input 3 Port B Data Enable input | I | N3 |
vin3b_fld1 | Video Input 3 Port A Field ID input | I | M4 |
vin3b_hsync1 | Video Input 3 Port A Horizontal Sync input | I | H5 |
vin3b_vsync1 | Video Input 3 Port A Vertical Sync input | I | G4 |
Video Input 4 | |||
vin4a_clk0 | Video Input 4 Port A Clock input | I | B10, B25, P4 |
vin4a_d0 | Video Input 4 Port A Data input | I | A13, B7, P6 |
vin4a_d1 | Video Input 4 Port A Data input | I | B8, F14, J6 |
vin4a_d2 | Video Input 4 Port A Data input | I | A6, E13, R4 |
vin4a_d3 | Video Input 4 Port A Data input | I | A7, E11, R5 |
vin4a_d4 | Video Input 4 Port A Data input | I | C9, E12, M6 |
vin4a_d5 | Video Input 4 Port A Data input | I | A8, D13, K4 |
vin4a_d6 | Video Input 4 Port A Data input | I | B9, C11, P5 |
vin4a_d7 | Video Input 4 Port A Data input | I | A9, D12, N6 |
vin4a_d8 | Video Input 4 Port A Data input | I | E15, E8, T2 |
vin4a_d9 | Video Input 4 Port A Data input | I | A19, D8, U1 |
vin4a_d10 | Video Input 4 Port A Data input | I | B14, D6, P3 |
vin4a_d11 | Video Input 4 Port A Data input | I | A14, D7, R1 |
vin4a_d12 | Video Input 4 Port A Data input | I | A5, D15, H6 |
vin4a_d13 | Video Input 4 Port A Data input | I | B15, B6, G6 |
vin4a_d14 | Video Input 4 Port A Data input | I | B16, C8, J4 |
vin4a_d15 | Video Input 4 Port A Data input | I | A16, C7, F5 |
vin4a_d16 | Video Input 4 Port A Data input | I | C17, F9 |
vin4a_d17 | Video Input 4 Port A Data input | I | A20, E10 |
vin4a_d18 | Video Input 4 Port A Data input | I | D16, D9 |
vin4a_d19 | Video Input 4 Port A Data input | I | C6, D17 |
vin4a_d20 | Video Input 4 Port A Data input | I | AA3, E9 |
vin4a_d21 | Video Input 4 Port A Data input | I | AB6, F8 |
vin4a_d22 | Video Input 4 Port A Data input | I | AB3, F7 |
vin4a_d23 | Video Input 4 Port A Data input | I | AA4, E7 |
vin4a_de0 | Video Input 4 Port A Data Enable input | I | A22, C10, G4, L6 |
vin4a_fld0 | Video Input 4 Port A Field ID input | I | D11, F18, G5, K5 |
vin4a_hsync0 | Video Input 4 Port A Horizontal Sync input | I | A10, E21, L6, R2 |
vin4a_vsync0 | Video Input 4 Port A Vertical Sync input | I | D10, F17, N1, R6 |
vin4b_clk1 | Video Input 4 Port B Clock input | I | J5, V1 |
vin4b_d0 | Video Input 4 Port B Data input | I | P6, U3 |
vin4b_d1 | Video Input 4 Port B Data input | I | J6, V2 |
vin4b_d2 | Video Input 4 Port B Data input | I | R4, Y1 |
vin4b_d3 | Video Input 4 Port B Data input | I | R5, T6 |
vin4b_d4 | Video Input 4 Port B Data input | I | M6, U5 |
vin4b_d5 | Video Input 4 Port B Data input | I | K4, U4 |
vin4b_d6 | Video Input 4 Port B Data input | I | P5, V4 |
vin4b_d7 | Video Input 4 Port B Data input | I | N6, W2 |
vin4b_de1 | Video Input 4 Port B Data Enable input | I | K5, T4 |
vin4b_fld1 | Video Input 4 Port B Field ID input | I | P4, W1 |
vin4b_hsync1 | Video Input 4 Port B Horizontal Sync input | I | N4, T3 |
vin4b_vsync1 | Video Input 4 Port B Vertical Sync input | I | R3, U6 |