SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
Signal Names in MUXMODE 0: xi_osc0, xi_osc1; | ||||||
Balls ABF: E22, B21; | ||||||
VIH | Input high-level threshold | 0.65×VDDS | V | |||
VIL | Input low-level threshold | 0.35×VDDS | V | |||
IOH | hfenable=0 | 1.18 | mA | |||
hfenable=1 | 2 | mA | ||||
IOL | hfenable=0 | 2 | mA | |||
hfenable=1 | 3.2 | mA | ||||
VHYS | Input hysteresis voltage | MODE-1 | 150 | mV | ||
CPAD | Capacitance connected on input and output Pad on Board, CL1=CL2 | 12 | 24 | pF |