SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Power, Reset, and Clock Management section in the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
clkout0 | Device Clock output 1. Can be used externally for devices with non-critical timing requirements, or for debug, or as a reference clock on GPMC as described in Table 5-32 ,GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - 1 Load and Table 5-34, GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - 5 Loads. | O | AB17,C12,F14,F22,M1 |
clkout1 | Device Clock output 2. Can be used as a system clock for other devices. | O | F12,F21,U17 |
clkout2 | Device Clock output 3. Can be used as a system clock for other devices. | O | A10,F20,W17 |
rstoutn | Reset out (Active low). This pin asserts low in response to any global reset condition on the device. | O | F4 |
resetn | Device Reset Input | I | G4 |
porz | Power on Reset (active low). This pin must be asserted low until all device supplies are valid (see reset sequence/requirements). | I | G3 |
xref_clk0 | External Reference Clock 0. For Audio and other Peripherals. | I | M1 |
xref_clk1 | External Reference Clock 1. For Audio and other Peripherals. | I | F14,F15 |
xref_clk2 | External Reference Clock 2. For Audio and other Peripherals. | I | H19 |
xi_osc0 | System Oscillator OSC0 Crystal input / LVCMOS clock input. Functions as the input connection to a crystal when the internal oscillator OSC0 is used. Functions as an LVCMOS-compatible input clock when an external oscillator is used. | I | E22 |
xi_osc1 | Auxiliary Oscillator OSC1 Crystal input / LVCMOS clock input. Functions as the input connection to a crystal when the internal oscillator OSC1 is used. Functions as an LVCMOS-compatible input clock when an external oscillator is used. | I | B21 |
xo_osc0 | System Oscillator OSC0 Crystal output | O | D22 |
xo_osc1 | Auxiliary Oscillator OSC1 Crystal output | O | C21 |