SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 7-30 lists the clock net classes for the DDR3 interface. Table 7-31 lists the signal net classes, and associated clock net classes, for signals in the DDR3 interface. These net classes are used for the termination and routing rules that follow.
CLOCK NET CLASS | PROCESSOR PIN NAMES |
---|---|
CK | ddrx_ck/ddrx_nck |
DQS0 | ddrx_dqs0 / ddrx_dqsn0 |
DQS1 | ddrx_dqs1 / ddrx_dqsn1 |
DQS2(1) | ddrx_dqs2 / ddrx_dqsn2 |
DQS3(1) | ddrx_dqs3 / ddrx_dqsn3 |
SIGNAL NET CLASS | ASSOCIATED CLOCK
NET CLASS |
PROCESSOR PIN NAMES |
---|---|---|
ADDR_CTRL | CK | ddrx_ba[2:0], ddrx_a[15:0], ddrx_csnj, ddrx_casn, ddrx_rasn, ddrx_wen, ddrx_cke, ddrx_odti |
DQ0 | DQS0 | ddrx_d[7:0], ddrx_dqm0 |
DQ1 | DQS1 | ddrx_d[15:8], ddrx_dqm1 |
DQ2(1) | DQS2 | ddrx_d[23:16], ddrx_dqm2 |
DQ3(1) | DQS3 | ddrx_d[31:24], ddrx_dqm3 |