Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRA78x Infotainment Applications Processor
1 Device Overview
1.1 Features
- Architecture designed for infotainment applications
- Up to 2 C66x floating-point VLIW DSP
- Fully object-code compatible with C67x and C64x+
- Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
- Up to 512kB of on-chip L3 RAM
- Level 3 (L3) and Level 4 (L4) interconnects
- Memory Interface (EMIF) module
- Supports DDR3/DDR3L up to DDR-1066
- Supports DDR2 up to DDR-800
- Up to 2GB supported
- Dual Arm®Cortex®-M4 (IPU)
- Vision accelerationPac
- Embedded Vision Engine (EVE)
- Display subsystem
- Display controller with DMA engine
- CVIDEO / SD-DAC TV analog composite output
- On-chip temperature sensor that is capable of generating temperature alerts
- General-Purpose Memory Controller (GPMC)
- Enhanced Direct Memory Access (EDMA) controller
- 3-port (2 external) Gigabit Ethernet (GMAC) switch
- Controller Area Network (DCAN) module
- Modular Controller Area Network (MCAN) module
- Eight 32-bit general-purpose timers
- Three configurable UART modules
- Four Multichannel Serial Peripheral Interfaces (McSPI)
- Quad SPI interface
- Two Inter-Integrated Circuit (I2C™) ports
- Three Multichannel Audio Serial Port (McASP) modules
- Secure Digital Input Output Interface (SDIO)
- Up to 126 General-Purpose I/O (GPIO) pins
- Power, reset, and clock management
- On-chip debug with CTools technology
- Automotive AEC-Q100 qualified
- 15 × 15 mm, 0.65-mm pitch, 367-pin PBGA (ABF)
- Five instances of Real-Time Interrupt (RTI) modules that can be used as watch dog timers
- 8-channel 10-bit ADC
- PWMSS
- Video and image processing support
- Full-HD video (1920 × 1080p, 60 fps)
- Video input and video output
- GPIOs when not used for video
- Video Input Port (VIP) module
- Support for up to 4 multiplexed input ports
![](//collector-Dl82I3Ui.perimeterx.net/api/v1/collector/pxPixel.gif?appId=Dl82I3Ui)