SPRS968F August 2016 – November 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 5-121 and Table 5-122 present Timing requirements and Switching characteristics for MMC1 - Default Speed in receiver and transmitter mode (see Figure 5-78 and Figure 5-79).
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
DSSD5 | tsu(cmdV-clkH) | Setup time, mmc1_cmd valid before mmc1_clk rising clock edge | 5.11 | ns | |
DSSD6 | th(clkH-cmdV) | Hold time, mmc1_cmd valid after mmc1_clk rising clock edge | 20.46 | ns | |
DSSD7 | tsu(dV-clkH) | Setup time, mmc1_dat[3:0] valid before mmc1_clk rising clock edge | 5.11 | ns | |
DSSD8 | th(clkH-dV) | Hold time, mmc1_dat[3:0] valid after mmc1_clk rising clock edge | 20.46 | ns |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
DSSD0 | fop(clk) | Operating frequency, mmc1_clk | 24 | MHz | |
DSSD1 | tw(clkH) | Pulse duration, mmc1_clk high | 0.5 × P-0.185 (1) | ns | |
DSSD2 | tw(clkL) | Pulse duration, mmc1_clk low | 0.5 × P-0.185 (1) | ns | |
DSSD3 | td(clkL-cmdV) | Delay time, mmc1_clk falling clock edge to mmc1_cmd transition | -14.93 | 14.93 | ns |
DSSD4 | td(clkL-dV) | Delay time, mmc1_clk falling clock edge to mmc1_dat[3:0] transition | -14.93 | 14.93 | ns |