SPRS968F August 2016 – November 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
1 | tc(TCK) | Cycle time, TCK | 62.29 | ns | |
1a | tw(TCKH) | Pulse duration, TCK high (40% of tc) | 24.92 | ns | |
1b | tw(TCKL) | Pulse duration, TCK low (40% of tc) | 24.92 | ns | |
3 | tsu(TDI-TCK) | Input setup time, TDI valid to TCK high | 6.23 | ns | |
tsu(TMS-TCK) | Input setup time, TMS valid to TCK high | 6.23 | ns | ||
4 | th(TCK-TDI) | Input hold time, TDI valid from TCK high | 31.15 | ns | |
th(TCK-TMS) | Input hold time, TMS valid from TCK high | 31.15 | ns |