SPRSP57E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
4 | tw(RX) | Pulse width, receive data bit, high or low | 0.95U(1)(2) | 1.05U(1)(2) | ns |
5 | tw(CTS) | Pulse width, receive start bit, high or low | 0.95U(1)(2) | ns |