SPRSP57E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO.(1) | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
O13 | tsu(D-CLK) | Setup time, D[i:0] valid before active CLK edge | 1.8V, No Loopback Clock; 1.8V, Internal Pad Loopback Clock | 5.23 | ns | |
3.3V, No Loopback Clock; 3.3V, Internal Pad Loopback Clock | 6.19 | ns | ||||
O14 | th(CLK-D) | Hold time, D[i:0] valid after active CLK edge | 1.8V, No Loopback Clock; 1.8V, Internal Pad Loopback Clock | 1.84 | ns | |
3.3V, No Loopback Clock; 3.3V, Internal Pad Loopback Clock | 2.34 | ns | ||||
O15 | tsu(D-LBCLK) | Setup time, D[i:0] valid before active LBCLK (DQS) edge | 1.8V, External Board Loopback Clock | 0.52 | ns | |
3.3V, External Board Loopback Clock | 1.97 | ns | ||||
O16 | th(LBCLK-D) | Hold time, D[i:0] valid after active LBCLK (DQS) edge | 1.8V, External Board Loopback Clock | 1.2 (2) | ns | |
3.3V, External Board Loopback Clock | 1.44 (2) | ns | ||||
O17 | tsu(D-DQS) | Setup time, DQS edge to D[i:0] transition | 1.8V, OSPI0 DQS; 1.8V, OSPI1 DQS |
-0.46 | ns | |
3.3V, OSPI0 DQS; 3.3V, OSPI1 DQS |
-0.66 | ns | ||||
O18 | th(DQS-D) | Hold time, DQS edge to D[i:0] transition | 1.8V, OSPI0 DQS; 1.8V, OSPI1 DQS |
3.59 | ns | |
3.3V, OSPI0 DQS; 3.3V, OSPI1 DQS |
7.92 | ns |