SPRSP57E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For more details about features and additional description information on the device Timers, see the corresponding sections within Section 6.3, Signal Descriptions and Section 8, Detailed Description.
Table 7-84 represents Timers timing conditions.
PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|
Input Conditions | |||||
tSR | Input slew rate | CAPTURE | 0.5 | 5 | V/ns |
Output Conditions | |||||
CLOAD | Output load capacitance | PWM | 2 | 10 | pF |
Section 7.9.5.20.1, Section 7.9.5.20.2 and Figure 7-110 present timings and switching characteristics of the Timers.