SPRSP57E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|
tc(CLK) | Cycle time, CLK | DDR, 1.8V | 6.02 | ns | |
DDR, 3.3V | 7.52 | ns | |||
tc(CLK) | Cycle time, CLK | SDR, 1.8V | 6.02 | ns | |
SDR, 3.3V | 7.52 | ns |