SPRSP57E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The supported features by the device ECAP are:
Table 7-34 represents ECAP timing conditions.
PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|
Input Conditions | ||||
tSR | Input slew rate | 1 | 4 | V/ns |
Output Conditions | ||||
CLOAD | Output load capacitance | 2 | 7 | pF |
Section 7.9.5.5.1 and Section 7.9.5.5.2 present timing and switching characteristics for ECAP (see Figure 7-50 and Figure 7-51).