SPRSP57E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
D5 | tskn(rwdsX-dV) | Input skew, RWDS transitioning to D0:D7 valid | -0.46 | 0.46 | ns |
D6 | tc(clk/clkn) | CLK period, CLK/CLKn | 6 | ns | |
D7 | tw(clk/clkn) | Pulse width, CLK/CLKn | 2.7 | ns | |
D8 | tw(csIV) | Pulse width, CS0 invalid between operations | 6 | ns | |
D9 | td(clkH-csL) | Delay time, CS0 active to CLK rising/ CLKn falling | -3.34 | ns | |
D10 | td(clkL[LE]-csH) | Delay time, last falling CLK/ rising CLKn edge to CS0 inactive | 0.41 | ns | |
D11 | td(clkX-rwdsV) | Delay time, CLK transition to RWDS valid | 1.01 | 2.08 | ns |
D12 | td(clkX-d[0:7]V) | Delay time, CLK transitioning to D0:D7 valid | 0.84 | 2.17 | ns |