SPRSP57E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Enhnanced Quadrature Encoder Pulse (EQEP) peripheral is used for direct interface with a linear or rotary incremental encoder to get position, direction and speed information from a rotating machine for use in high performance motion and position control system. The disk of an incremental encoder is patterned with a single track of slots patterns. These slots create an alternating pattern of dark and light lines. The disk count is defined as the number of dark/light line pairs that occur per revolution (lines per revolution). As a rule, a second track is added to generate a signal that occurs once per revolution (index signal: QEPI), which can be used to indicate an absolute position. Encoder manufacturers identify the index pulse using different terms such as index, marker, home position and zero reference.
For more information, see Enhanced Quadrature Encoder Pulse (EQEP) Module section in Peripherals chapter in the device TRM.