SPRSP35K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For more details about features and additional description information on the subsystem multiplexing signals, see the corresponding sections within Section 5.3, Signal Descriptions and Section 7, Detailed Description.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 0.5 | 2 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 3 | 30 | pF |