SPRSP35K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|
tc(CLK) | Cycle time, CLK | DDR, 1.8V | 6 | ns | |
DDR, 3.3V | 7.5 | ns | |||
tc(CLK) | Cycle time, CLK | SDR, 1.8V | 6 | ns | |
SDR, 3.3V | 7.5 | ns |