SPRSP35K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
FIELD PARAMETER |
FIELD DESCRIPTION |
VALUES | DESCRIPTION | |
---|---|---|---|---|
MARKING | ORDERABLE | |||
x | Device evolution stage | X | Prototype | |
P | Preproduction (production test flow, no reliability data) | |||
BLANK | Production | |||
BBBBBBBB(1) | Base production part number | J721E(1) | Preproduction superset device | |
DRA829VM | See Table 4-1, Device Comparison | |||
DRA829JM | See Table 4-1, Device Comparison | |||
z | Device Speed | T | See Table 6-1, Speed Grade Maximum Frequency) | |
OTHER | Alternate speed grade | |||
Y | Device Type | G | General purpose (Prototype and Production) | |
C | General purpose, R5F Lockstep capable | |||
0 | High Security(2) capable | |||
5 | High Security (2)capable, R5F Lockstep capable | |||
R | High Security Prime(2) capable, R5F Lockstep capable | |||
D | High Security(2) capable, R5F Lockstep capable, Customer Dev Keys. Only available on preproduction J721E devices. |
|||
P | High Security Prime(2) capable, R5F Lockstep capable, Customer Dev Keys. Only available on preproduction J721E devices. |
|||
r | Device revision | A or BLANK | SR 1.0 | |
B | SR 1.1 | |||
C | SR 2.0 | |||
PPP | Package Designator | ALF | ALF FCBGA-N827 (24 mm × 24 mm) Package | |
c | Carrier Designator | N/A | BLANK | Tray |
N/A | R | Tape and Reel | ||
Q1 | Automotive Designator | BLANK | Not automotive qualified. Supports TJ = –40°C to 105°C |
|
Q1 | Meet AEC-Q100 qualification requirements, with
exceptions as specified in this document (data sheet). Supports TJ = –40°C to 125°C |
|||
XXXXXXX | Lot Trace Code | As Marked | N/A | Lot Trace Code (LTC) |
YYY | Production Code | As Marked | N/A | Production Code, for TI use only |
ZZZ | Production Code | As Marked | N/A | Production Code, for TI use only |
O | Pin One | As Marked | N/A | Pin one designator |
G1 | ECAT | As Marked | N/A | ECAT—Green package designator |
BLANK in the symbol or part number is collapsed so there are no gaps between characters.