SPRSP35K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MCU_BOOTMODE pins are latched on the rising edge of MCU_PORz_OUT.
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
---|---|---|---|
MCU_BOOTMODE00 | Bootmode pin 00 | I | E27 |
MCU_BOOTMODE01 | Bootmode pin 01 | I | E24 |
MCU_BOOTMODE02 | Bootmode pin 02 | I | E28 |
MCU_BOOTMODE03 | Bootmode pin 03 | I | F26 |
MCU_BOOTMODE04 | Bootmode pin 04 | I | F25 |
MCU_BOOTMODE05 | Bootmode pin 05 | I | F28 |
MCU_BOOTMODE06 | Bootmode pin 06 | I | H29 |
MCU_BOOTMODE07 | Bootmode pin 07 | I | J27 |
MCU_BOOTMODE08 | Bootmode pin 08 | I | G29 |
MCU_BOOTMODE09 | Bootmode pin 09 | I | H28 |