SPRSP35K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
USB3 functionality is available on the SERDES pins. For more information, refer to Section 5.3.16, SERDES.
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
---|---|---|---|
USB0_DM | USB 2.0 Differential Data (negative) | IO | AJ5 |
USB0_DP | USB 2.0 Differential Data (positive) | IO | AH6 |
USB0_DRVVBUS | USB VBUS control output (active high) | O | T25, T26, U6, V4, W3 |
USB0_ID | USB 2.0 Dual-Role Device Role Select | A | AC6 |
USB0_RCALIB(2) | Pin to connect to calibration resistor | A | AB6 |
USB0_VBUS(1) | USB Level-shifted VBUS Input | A | AC7 |
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
---|---|---|---|
USB1_DM | USB 2.0 Differential Data (negative) | IO | AH7 |
USB1_DP | USB 2.0 Differential Data (positive) | IO | AJ6 |
USB1_DRVVBUS | USB VBUS control output (active high) | O | T25, T26, U6, V4, W3 |
USB1_ID | USB 2.0 Dual-Role Device Role Select | A | AD7 |
USB1_RCALIB(2) | Pin to connect to calibration resistor | A | AD9 |
USB1_VBUS(1) | USB Level-shifted VBUS Input | A | AD8 |