SPRSP35K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1](2) | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
---|---|---|---|
CSI0_RXCLKN | CSI Differential Receive Clock Input (negative) | I | B20 |
CSI0_RXCLKP | CSI Differential Receive Clock Input (positive) | I | A21 |
CSI0_RXRCALIB(1) | CSI pin connected to external resistor for on-chip resistor calibration | A | F16 |
CSI0_RXN0 | CSI Differential Receive Input (negative) | I | B19 |
CSI0_RXP0 | CSI Differential Receive Input (positive) | I | A20 |
CSI0_RXN1 | CSI Differential Receive Input (negative) | I | D18 |
CSI0_RXP1 | CSI Differential Receive Input (positive) | I | C19 |
CSI0_RXN2 | CSI Differential Receive Input (negative) | I | D17 |
CSI0_RXP2 | CSI Differential Receive Input (positive) | I | C18 |
CSI0_RXN3 | CSI Differential Receive Input (negative) | I | E16 |
CSI0_RXP3 | CSI Differential Receive Input (positive) | I | E17 |
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
---|---|---|---|
CSI1_RXCLKN | CSI Differential Receive Clock Input (negative) | I | B17 |
CSI1_RXCLKP | CSI Differential Receive Clock Input (positive) | I | A18 |
CSI1_RXRCALIB(1) | CSI pin connected to external resistor for on-chip resistor calibration | A | F15 |
CSI1_RXN0 | CSI Differential Receive Input (negative) | I | B16 |
CSI1_RXP0 | CSI Differential Receive Input (positive) | I | A17 |
CSI1_RXN1 | CSI Differential Receive Input (negative) | I | D15 |
CSI1_RXP1 | CSI Differential Receive Input (positive) | I | C16 |
CSI1_RXN2 | CSI Differential Receive Input (negative) | I | D14 |
CSI1_RXP2 | CSI Differential Receive Input (positive) | I | C15 |
CSI1_RXN3 | CSI Differential Receive Input (negative) | I | E13 |
CSI1_RXP3 | CSI Differential Receive Input (positive) | I | E14 |