SLAS955A March 2013 – July 2015 DRV10963
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
1 | FG | Output | Motor speed indicator output (open drain) |
2 | FGS | Input | Motor speed indicator selector. The state of this pin is latched on power up and can not be changed dynamically. |
3 | VCC | Power | Input voltage for motor and chip supply |
4 | W | IO | Motor Phase W |
5 | GND | Ground | Ground |
6 | V | IO | Motor Phase V |
7 | U | IO | Motor Phase U |
8 | FR | Input | Motor direction selector. This pin can be dynamically changed after power up. |
9 | GND | Ground | Ground |
10 | PWM | Input | Motor speed control input. |
— | Thermal Pad | — | Connect to Ground for maximum thermal efficiency. Thermal pad is on the bottom of the package |