The DRV10964 is a three-phase sensorless motor driver with integrated power MOSFETs. It is specifically designed for high-efficiency, low-noise and low-external component count motor drive applications. The proprietary sensorless windowless 180° sinusoidal control scheme offers ultra-quiet motor drive performance. The DRV10964 contains an intelligent lock detect function, combined with other internal protection circuits to ensure safe operation. The DRV10964 is available in a thermally efficient 10-pin USON package with an exposed thermal pad.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV10964 | USON (10) | 3.00 mm × 3.00 mm |
DATE | REVISION | NOTES |
---|---|---|
February 2016 | * | Initial release. |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | FG | Output | Motor speed indicator output (open drain). |
2 | FGS | Input | Motor speed indicator selector. The state of this pin is latched on power up and can not be changed dynamically. |
3 | VCC | Power | Input voltage for motor and chip supply. |
4 | W | IO | Motor Phase W |
5 | GND | Ground | Ground |
6 | V | IO | Motor Phase V |
7 | U | IO | Motor Phase U |
8 | FR | Input | Motor direction selector. This pin can be dynamically changed after power up. |
9 | CONFIG | Input | Resistor setting for configuring the handoff threshold. The state of this pin is latched on power up and can not be changed dynamically. |
10 | PWM | Input | Motor speed control input. |
— | Thermal Pad | — | Connect to Ground for maximum thermal efficiency. Thermal pad is on the bottom of the package. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC pin supply voltage | –0.3 | 6 | V | |
Motor phase pins (U, V, W) | –1 | 7.7 | V | |
Direction, speed indicator input, and speed input (FR, FGS, PWM, CONFIG) | –0.3 | 6 | V | |
Speed output (FG) | –0.3 | 7.7 | V | |
TJ | Junction temperature | –40 | 150 | °C |
TSDR | Maximum lead soldering temperature, 10 seconds | 260 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 (1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101 (2) | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | VCC pin supply voltage | 2.1 | 5.5 | V |
U, V, W | Motor phase pins | –0.7 | 7 | V |
FR, FGS, PWM, CONFIG | Direction, speed indicator input, and speed input | –0.1 | 5.5 | V |
FG | Speed output | –0.1 | 7.5 | V |
TJ | Junction temperature | –40 | 125 | °C |
THERMAL METRIC (1) | DRV10964 | UNIT | |
---|---|---|---|
DSN (USON) | |||
10 PINS | |||
Rθ JA | Junction-to-ambient thermal resistance | 40.9 | °C/W |
Rθ JC(top) | Junction-to-case (top) thermal resistance | 46.6 | °C/W |
Rθ JB | Junction-to-board thermal resistance | 15.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 16 | °C/W |
Rθ JC(bot) | Junction-to-case (bottom) thermal resistance | 2.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IVCC | Operating current | PWM = VCC, no motor connected | 6.5 | mA | ||
IVCC_SLEEP | Sleep current | PWM = 0 V | 15 | 20 | µA | |
UVLO | ||||||
VUVLO_H | Undervoltage threshold high | 2 | 2.1 | V | ||
VUVLO_L | Undervoltage threshold low | 1.7 | 1.8 | V | ||
VUVLO_HYS | Undervoltage threshold hysteresis | 100 | 200 | 300 | mV | |
INTEGRATED MOSFET | ||||||
RDSON | Series resistance (H+L) | VCC = 5 V; IOUT = 0.5 A | 1 | 1.5 | Ω | |
PWM | ||||||
VIH_PWM | Input high threshold | 0.45 × VCC | V | |||
VIL_PWM | Input low threshold | 0.15 × VCC | V | |||
FPWM | PWM input frequency | Duty cycle >0% and <100% | 15 | 100 | kHz | |
RPU_PWM_VCC | PWM pin pullup resistor | Active mode | 40 | kΩ | ||
Standby mode | 1.5 | MΩ | ||||
tSLEEP | Sleep entry time | PWM = 0 V and the motor speed less than 10 Hz | 1 | ms | ||
FG | ||||||
IOL_FG | FG sink current | VFG = 0.3 V | 5 | mA | ||
ISC_FG | FG short circuit current | VFG = 5 V | 13 | 25 | mA | |
FGS and FR | ||||||
VIH_FGS | Input high threshold | 0.45 × VCC | V | |||
VIL_FGS | Input low threshold | 0.15 × VCC | V | |||
VIH_FR | Input high threshold | 0.45 × VCC | V | |||
VIL_FR | Input low threshold | 0.15 × VCC | V | |||
RPU_FGS_VCC | FGS pin pullup resistor | Active Mode | 40 | kΩ | ||
Standby Mode | 1.5 | MΩ | ||||
RPU_FR_VCC | FR pin pullup resistor | 425 | kΩ | |||
BEMF COMPARATOR | ||||||
Voffset | Input offset | -10 | 10 | mV | ||
VHYS | Input hysteresis | 14 | 21 | 28 | mV | |
Tdelay_r | Output delay rising | 25-mV step | 1.5 | μs | ||
Tdelay_f | Output delay falling | 25-mV step | 1.5 | μs | ||
Vcom | Common mode voltage | 0.3 | VCC – 0.7 | V | ||
RATE LIMITING | ||||||
tARamp | Ramp time for align (from 0 to 50% duty cycle) | 300 | ms | |||
CONFIG | ||||||
CONFIGtrip | CONFIG pin trip points | Handoff speed threshold 87.5 Hz | 0 | 3.1 | 5.4 | % VCC |
Handoff speed threshold 12.5 Hz | 7.3 | 9.4 | 11.7 | % VCC | ||
Handoff speed threshold 25 Hz | 13.5 | 15.6 | 17.9 | % VCC | ||
Handoff speed threshold 37.5 Hz | 19.8 | 21.8 | 24.1 | % VCC | ||
Handoff speed threshold 50 Hz | 26.0 | 28.1 | 30.4 | % VCC | ||
Handoff speed threshold 62.5 Hz | 32.2 | 34.4 | 36.6 | % VCC | ||
Handoff speed threshold 75 Hz | 38.5 | 40.6 | 42.9 | % VCC | ||
Handoff speed threshold 87.5 Hz | 44.7 | 46.8 | 48.9 | % VCC | ||
Handoff speed threshold 100 Hz | 50.7 | 53.1 | 55.1 | % VCC | ||
Handoff speed threshold 112.5 Hz | 57.0 | 59.3 | 61.3 | % VCC | ||
Handoff speed threshold 125 Hz | 63.2 | 65.6 | 67.6 | % VCC | ||
Handoff speed threshold 137.5 Hz | 69.5 | 71.9 | 73.8 | % VCC | ||
Handoff speed threshold 150 Hz | 75.6 | 78.1 | 80.1 | % VCC | ||
Handoff speed threshold 162.5 Hz | 81.9 | 84.4 | 86.3 | % VCC | ||
Handoff speed threshold 175 Hz | 88.2 | 90.6 | 92.6 | % VCC | ||
Handoff speed threshold 187.5 Hz | 94.5 | 96.9 | 100 | % VCC | ||
ri | CONFIG pin input impedance | 10 | MΩ | |||
LOCK PROTECTION | ||||||
tON_LOCK | Lock detect time | Abnormal Kt lock | 0.3 | 0.33 | s | |
tOFF_LOCK | Lock release time | 5 | 5.9 | s | ||
SHORT CIRCUIT CURRENT PROTECTION | ||||||
ISHT | Short circuit current protection | 1.8 | A | |||
THERMAL SHUTDOWN | ||||||
TSD | Thermal shutdown temperature | 160 | °C | |||
TSD_HYS | Thermal shutdown hysteresis | 10 | °C |