SLVSDN2E January   2018  – March 2021 DRV10974
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Speed Input and Control
      2. 7.3.2 Motor Direction Change
      3. 7.3.3 Motor-Frequency Feedback (FG)
      4. 7.3.4 Lock Detection
        1. 7.3.4.1 Lock Kt Measure
        2. 7.3.4.2 Lock No Motor
        3. 7.3.4.3 Lock Open Loop Abnormal
        4. 7.3.4.4 Lock BEMF Abnormal
        5. 7.3.4.5 Lock Closed Loop Abnormal
        6. 7.3.4.6 Lock Speed Abnormal
      5. 7.3.5 Soft Current-Limit
      6. 7.3.6 Short-Circuit Current Protection
      7. 7.3.7 Overtemperature Protection
      8. 7.3.8 Undervoltage Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Spin-Up Settings
        1. 7.4.1.1 Motor Start
        2. 7.4.1.2 Initial Speed Detect
        3. 7.4.1.3 Align
      2. 7.4.2 Open-Loop Acceleration
      3. 7.4.3 Start-Up Current Sensing
      4. 7.4.4 Closed Loop
      5. 7.4.5 Control Advance Angle
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The DRV10974 device is a three-phase sensorless motor driver with integrated power MOSFETs, which can provide continuous drive current up to 1 A (rms). The device is designed for cost-sensitive, low-noise, and low-external-component-count applications.

The DRV10974 device uses a proprietary sensorless control scheme to provide dependable commutation. The 180° sinusoidal commutation significantly reduces pure tone acoustics that are typical with 120° (trapezoidal) commutation. The DRV10974 spin-up is configured using a single external low-power resistor. The current limit can be set by an external low-power resistor.

The DRV10974 device provides for simple control of motor speed by applying a PWM input to control the magnitude of the drive voltage, or by driving the PWM pin with an analog voltage and monitoring the FG pin for speed feedback.

The DRV10974 device includes a number of features to improve efficiency. The resistor-configurable lead angle allows the user to optimize the driver efficiency by aligning the phase current and the phase BEMF. In addition, the use of low-rDS(on) MOSFETs helps to conserve power while the motor is being driven.

Device Information(1)
PART NUMBERPACKAGEBODY SIZE (NOM)
DRV10974HTSSOP (16)5.00 mm × 4.40 mm
WQFN (164.00 mm × 4.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-D59D2B74-A1CD-49E5-9C15-4390713B3961-low.gifApplication Schematic