SLVSDN2E January 2018 – March 2021 DRV10974
PRODUCTION DATA
The DRV10974 device can be easily configured to drive the motor in either direction by setting the input on the FR (forward-reverse) pin to a logic 1 or logic 0 state. The direction of commutation as described by the commutation sequence is defined as follows: