SLVSD14A June 2017 – June 2020 DRV10983-Q1
PRODUCTION DATA.
Table 36 provides design input parameters and motor parameters for system design.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVCC | VCC | GND | 10-µF ceramic capacitor rated for VCC |
CVCP | VCP | VCC | 0.1-µF ceramic capacitor rated for 10 V |
CCP | CPP | CPN | 10-nF ceramic capacitor rated for VCC × 2 |
LSW-VREG | SW | VREG | 47-µH ferrite inductor with 1.15-A current rating, 1.15-A saturation current, and DC resistance < 1-Ω (buck mode) |
RSW-VREG | SW | VREG | 39-Ω series resistor rated for ¼ W (linear mode) |
CVREG | VREG | GND | 10-µF ceramic capacitor rated for 10 V |
CV1P8 | V1P8 | GND | 1-µF ceramic capacitor rated for 5 V |
CV3P3 | V3P3 | GND | 1-µF ceramic capacitor rated for 5 V |
RSCL | SCL | V3P3 | 4.75-kΩ pullup to V3P3 |
RSDA | SDA | V3P3 | 4.75-kΩ pullup to V3P3 |
RFG | FG | V3P3 | 4.75-kΩ pullup to V3P3 |