SLVSD14A June 2017 – June 2020 DRV10983-Q1
PRODUCTION DATA.
After it is determined that the motor is stationary and after completing the motor initialization with either align or IPD, the DRV10983-Q1 device begins to accelerate the motor. This acceleration is accomplished by applying a voltage determined by the open-loop current setting (OpenLCurr[1:0]) to the appropriate drive state and by increasing the rate of commutation without regard to the real position of the motor (referred to as open-loop operation). The function of the open-loop operation is to drive the motor to a minimum speed so that the motor generates sufficient BEMF to allow the commutation control logic to accurately drive the motor.
Table 5 lists the configuration options that can be set in register to optimize the initial motor acceleration stage for different applications.
DESCRIPTION | REG. NAME | CONFIGURATION BITS | MIN. VALUE | MAX. VALUE |
---|---|---|---|---|
Open- to closed-loop threshold | CONFIG4 | Op2ClsThr[4:0] | 0.8 Hz | 204.8 Hz |
Align time | CONFIG4 | AlignTime[2:0] | 40 ms | 5.3 s |
First-order accelerate | CONFIG4 | StAccel[2:0] | 0.019 Hz/s | 76 Hz/s |
Second-order accelerate | CONFIG4 | StAccel2[2:0] | 0.0026 Hz/s2 | 57 Hz/s2 |
Open-loop current setting | CONFIG3 | OpenLCurr[1:0] | 200 mA | 1.6 A |
Align current setting | 150 mA | 1.2 A | ||
Open-loop current ramping | CONFIG3 | OpLCurrRt[2:0] | 0.023 VCC/s | 6 VCC/s |