SLVSD14A June 2017 – June 2020 DRV10983-Q1
PRODUCTION DATA.
The DRV10983-Q1 device is designed to operate from an input voltage supply, VCC, in a range between 8 V and 28 V. The user must place a 10-µF ceramic capacitor rated for VCC as close as possible to the VCC and GND pins.
If the power supply ripple is more than 200 mV, in addition to the local decoupling capacitors, a bulk capacitance is required and must be sized according to the application requirements. If the bulk capacitance is implemented in the application, the user can reduce the value of the local ceramic capacitor to 1 µF.