The DRV10983 device is a three-phase sensorless motor driver with integrated power MOSFETs, which can provide continuous drive current up to 2 A. The device is specifically designed for cost-sensitive, low-noise, low-external-component-count applications.
The DRV10983 device uses a proprietary sensorless control scheme to provide continuous sinusoidal drive, which significantly reduces the pure tone acoustics that typically occur as a result of commutation. The interface to the device is designed to be simple and flexible. The motor can be controlled directly through PWM, analog, or I2C inputs. Motor speed feedback is available through either the FG pin or I2C.
The DRV10983 device features an integrated step-down regulator to efficiently step down the supply voltage to either 5 or 3.3 V for powering both internal and external circuits. The device is available in either a sleep mode or a standby mode version to conserve power when the motor is not running. The standby mode (3-mA) version leaves the regulator running and the sleep mode (180-µA) version shuts it off. Use the standby mode version in applications where the regulator is used to power an external microcontroller.
TI provides DRV10983 tuning Guide for quick setup and tuning of the device for optimal performance.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV10983 | HTSSOP (24) | 7.80 mm × 6.40 mm |
DRV10983Z |
Changes from G Revision (February 2018) to H Revision
Changes from F Revision (December 2017) to G Revision
Changes from E Revision (May 2017) to F Revision
Changes from D Revision (May 2017) to E Revision
Changes from C Revision (May 2016) to D Revision
Changes from B Revision (February 2015) to C Revision
Changes from A Revision (October 2014) to B Revision
Changes from * Revision (July 2014) to A Revision