7.1 Absolute Maximum Ratings
over operating ambient temperature (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Input voltage(2) |
VCC |
–0.3 |
30 |
V |
SPEED |
–0.3 |
4 |
PGND |
–0.3 |
0.3 |
SCL, SDA |
–0.3 |
4 |
DIR |
–0.3 |
4 |
Output voltage(2) |
U, V, W |
–1 |
30 |
V |
SW |
–1 |
30 |
VREG |
–0.3 |
7 |
FG |
–0.3 |
4 |
VCP |
–0.3 |
V(VCC) + 6 |
CPN |
–0.3 |
30 |
CPP |
–0.3 |
V(VCC) + 6 |
V3P3 |
–0.3 |
4 |
V1P8 |
–0.3 |
2.5 |
Maximum junction temperature, TJ_MAX |
–40 |
150 |
°C |
Storage temperature, Tstg |
–55 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to the network ground terminal (GND) unless otherwise noted.