CVCC |
VCC |
GND |
10-µF ceramic capacitor rated for VCC |
CVCP |
VCP |
VCC |
0.1-µF ceramic capacitor rated for 10 V |
CCP |
CPP |
CPN |
0.1-µF ceramic capacitor rated for VCC × 2 |
LSW-VREG |
SW |
VREG |
47-µH ferrite inductor with 1.15-A current rating, 1.15-A saturation current, and < 1 Ω DC resistance (buck mode) |
RSW-VREG |
SW |
VREG |
39-Ω series resistor rated for ¼ W (linear mode) |
CVREG |
VREG |
GND |
10-µF ceramic capacitor rated for 10 V |
CV1P8 |
V1P8 |
GND |
1-µF ceramic capacitor rated for 5 V |
CV3P3 |
V3P3 |
GND |
1-µF ceramic capacitor rated for 5 V |
RSCL |
SCL |
V3P3 |
4.75-kΩ pullup to V3P3 |
RSDA |
SDA |
V3P3 |
4.75-kΩ pullup to V3P3 |
RFG |
FG |
V3P3 |
4.75-kΩ pullup to V3P3 |
DZener(For 3.3-V Vreg mode) |
GND |
VREG |
Only for DRV10983Z, Zener Voltage(Vz) = 4 V (±5%). Peak Power > 5 W, Leakage Current <100 µA |
DZener (For 5-V Vreg mode) |
GND |
VREG |
Only for DRV10983Z, Zener Voltage(Vz) = 6 V (±5%). Peak Power > 5 W, Leakage Current <100 µA |