4 Revision History
Changes from G Revision (February 2018) to H Revision
- Added PGND spec to Absolute Maximum RatingsGo
- Added Open Drain spec to Electrical CharacteristicsGo
- Added update on V3P3 LDO and V1P8 LDO Go
- Updated PWM OutputPWM Output sectionGo
- Added information on motor speed accuracy Go
- Added MotorCurrent1 and MotorCurrent2 to Register MapGo
- Added MotorCurrent1 and MotorCurrent2 to Table 9Go
- Updated Table 10Go
- Added EEPROM note to Layout GuidelinesGo
Changes from F Revision (December 2017) to G Revision
- Added timing information for entering and exiting sleep mode and standby modeGo
- Added BEMF COMPARATOR hysteresis specificationGo
- Updated Start the Motor Under Different Initial Conditions figureGo
- Changed the default value for register address 0x27 from 0xFC to 0xF4 in the Default EEPROM Value tableGo
- Deleted the "TI recommends..." sentence from the description for address 0x27, bit 3Go
- Added constraints to recommended external inductorGo
Changes from E Revision (May 2017) to F Revision
- Specified the drive current as continuous winding current in the FeaturesGo
- Added the internal SPEED pin pulldown resistance to ground parameter to the Electrical Characteristics tableGo
- Changed the Step-Down Regulator sectionGo
- Updated the Motor Phase Resistance sectionGo
- Deleted the Inductive AVS Function sectionGo
- Changed the default value for register address 0x29 from 0xB7 to 0xB9 in the Default EEPROM Value tableGo
- Added application information for the sleep mode device Go
Changes from D Revision (May 2017) to E Revision
- Changed pin numbering in the Pin Functions table Go
Changes from C Revision (May 2016) to D Revision
- Added the DRV10983Z part number to the data sheet header and to the Device Information tableGo
- Added DRV10983Z part numberGo
- Corrected the link to the DRV10983 and DRV10975 Tuning GuideGo
- Added text to the PWM Output sectionGo
- Changed Figure 37Go
- Changed "FGOLSet[1:0]" to "FGOLsel[1:0]" in Register Map address 0x2BGo
- Added recommended minimum dead time to SysOpt7 registerGo
- Added External Components table Go
- Changed the link to the DRV10983 and DRV10975 Tuning GuideGo
- Changed the layout exampleGo
Changes from B Revision (February 2015) to C Revision
- Added "phase to phase" clarification for overcurrent protectionGo
- Added more accurate description to clarify overcurrent protection operationGo
Changes from A Revision (October 2014) to B Revision
- Changed data sheet with the DRV10983Z sleep version Go
Changes from * Revision (July 2014) to A Revision
- Changed the input voltage range: 8 to 28 VGo
- Deleted DRV10983Z sleep version part and updated standby mode supply currentGo
- Updated pin information for SW, SWGND, VREG, SDA, FG, and VCC pinsGo
- Added DIR, SW, and VREG pins to Absolute Maximum RatingsGo
- Updated max supply voltage and voltage range ratings for VCC and U, V, W in Recommended Operating ConditionsGo
- changed Functional Block DiagramGo
- Changed "hardware current limit" to "lock detection current limit" and "software current" to "acceleration current limit" throughout data sheetGo
- Updated max value for open to closed loop threshold Go
- Corrected description to "velocity constant of the motor" for Equation 2Go
- Corrected register name in Start-Up Current SettingGo
- Updated Equation 3Go
- Updated Figure 20Go
- Updated caption name for Figure 24Go
- Corrected max speed command setting for SpdCtrl[8:0] Go
- Updated register description for status register. Go
- Updated the data in the examples for MotorSpeed1 and MotorPeriod1 Go
- Updated IPDPosition description in Register MapGo
- Increased max motor voltage for Recommended Application Range Go
- Updated graph callout for Figure 41Go