SLVSCP6H July 2014 – June 2020 DRV10983
PRODUCTION DATA.
The motor can be in one of three states when the DRV10983 attempts to begin the start-up process. The motor may be stationary, or spinning in the forward or reverse directions. The DRV10983 includes a number of features to allow for reliable motor start under all of these conditions. Figure 11 shows the motor start-up flow for each of the three initial motor states.