SLVSCP6H July 2014 – June 2020 DRV10983
PRODUCTION DATA.
The DRV10983 has a built-in thermal shutdown function, which shuts down the device when junction temperature is more than TSDN ˚C and recovers operating conditions when junction temperature falls to TSDN – TSDN_HYS˚C.
The OverTemp status bit (address 0x10 bit 7) is set during thermal shutdown.