SLVSE89C August 2017 – June 2020 DRV10987
PRODUCTION DATA.
The DRV10987 device is a 3-phase sensorless 180° sinusodial motor driver with integrated power MOSFETs, which can provide continuous drive current up to 2 A. The device is specifically designed for cost-sensitive, low-noise, low-external-component-count fan and pump applications.™
The DRV10987 device delivers current to the motor with supply voltage as low as 6.2 V. If the power supply voltage is higher than 28 V, the device stops driving the motor and protects the DRV10987 circuitry.
TI provides DRV10987 tuning Guide for quick setup and tuning of the device for optimal performance.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV10987 | HTSSOP (24) | 7.80 mm × 6.40 mm |