SLVSE89C August 2017 – June 2020 DRV10987
PRODUCTION DATA.
The phase U current is checked after transitioning from open loop to closed loop. If the phase U current is not greater than 140 mA then the motor is not connected as shown in Figure 38. This condition is treated and reported as a fault.