SLVSE89C August 2017 – June 2020 DRV10987
PRODUCTION DATA.
The DRV10987 device has a built-in thermal shutdown function, which shuts down the device when the junction temperature is more than TSDN˚C and recovers operating conditions when the junction temperature falls to TSDN – TSDN_HYS˚C.
The OverTemp status bit (address 0x00, bit 15) is set during thermal shutdown. In addition to the thermal shutdown function, there is a warning bit that is set whenever the device exceeds TWARN and is indicated by the TempWarning bit of the FaultReg register (address 0x00, bit 14).