SLVSBG3C June 2012 – June 2016 DRV120
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
8-PIN PW(1) | 14-PIN PW | |||
EN | 8 | 13 | I | Enable |
GND | 5 | 8 | — | Ground |
HOLD | - | 4 | I | Hold current set |
KEEP | 1 | 2 | I | Keep time set |
NC | 6 | 1, 6, 9, 10, 14 | — | No connect |
OSC | 3 | 5 | I | PWM frequency set |
OUT | 7 | 11 | O | Controlled current sink |
PEAK | 2 | 3 | I | Peak current set |
STATUS | - | 12 | O | Open-drain fault indicator |
VIN | 4 | 7 | I | 6-V to 28-V supply |