SLVSBN6A June 2013 – August 2015 DRV201A
PRODUCTION DATA.
YMB package markings (see pinouts in Pin Configuration and Functions):
DIMENSION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
Length | 1.49 | mm | ||
Width | 0.806 | mm | ||
Height(1) | 0.278 | 0.289 | 0.3 | mm |
Ball pitch | 0.39 | 0.4 | 0.41 | mm |
Ball height | 4.8 | 6 | 7.2 | µm |
Coating thickness(2) | 0.39 | 0.4 | 0.41 | mm |
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
E2E is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.