SLOS919D June 2016 – November 2023 DRV2510-Q1
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GAIN[1:0] | PEAK_PROTECTION[2:0] | Reserved | FREQ_SEL[0] | ||||
R/W-0 | R/W-0 | R/W-0 | R/W-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
7:6 | GAIN[1:0] | R/W | 01 | Sets the gain. | |
0 | 20 dB. | ||||
1 | 26 dB. | ||||
2 | 32 dB. | ||||
3 | 36 dB. | ||||
5:3 | PEAK_PROTECTION[2:0] | R/W | 111 | Sets the peak output protection. | |
0 | 5V pk | ||||
1 | 5.9 Vpk | ||||
2 | 7 Vpk | ||||
3 | 8.4 Vpk | ||||
4 | 9.8 Vpk | ||||
5 | 11.8 Vpk | ||||
6 | 14 Vpk | ||||
7 | Protection disabled | ||||
2:1 | Reserved | 00 | Always write default values | ||
0 | FREQ_SEL | R/W | 0 | Sets the output frequency. | |
0 | 400 kHz. | ||||
1 | 500 kHz. |