4 Revision History
Changes from Revision C (May 2020) to Revision D (November 2023)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
Changes from Revision B (September 2016) to Revision C (May 2020)
- Moved automotive Features to the top of the Features list Go
- Added Junction temperature to the Absolute Maximum Ratings
Go
- Changed the ESD Ratings tableGo
- Added INTZ Report to the Electrical Characteristics tableGo
- Changed Figure 7-1
Go
- Changed From: "The load diagnostic function runs on de-assertion" To: "The load diagnostic function runs on assertion" in the Load Diagnostics sectionGo
- Added the Protection and Monitoring sectionGo
- Changed From: "NRST pin..." To: "EN pin..." in the Operation in Shutdown Mode sectionGo
- Chaged From: When EN is asserted (logic low) To: When EN is de-asserted (logic low) in the Operation in Shutdown Mode sectionGo
- Deleted register 0x00 from the Register Map sectionGo
- Changed register Address: 0x03
Go
- Changed the Single-Ended Source section and Figure 8-1
Go
- Changed from: BSTA and BSTB to: BSTP and BSTN in the Capacitor Selection sectionGo
- Changed the Differential Input Diagram section and Figure 8-6
Go
Changes from Revision A (June 2016) to Revision B (September 2016)
- Changed Feature From: Automotive Qualified (Q100) To: Qualified According to AEC-Q100 Grade 2Go
- Changed Feature From: Wide Operating Voltage (5 V – 18 V) To: Wide operating voltage (4.5 V – 18 V)Go
- Added Feature: ISO9000: 2002 TS16949 certified Go
- Changed the VDD MIN value From: 5 V to: 4.5 V in the
Section 6.3
Go
- Changed From: operates from 5 V – 18 V To: operates from 4.5 V – 18 V in the
Section 9
Go
Changes from Revision * (June 2016) to Revision A (June 2016)
- Released as Production Data. Go