SLOS919D June 2016 – November 2023 DRV2510-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
| VOS | | Output offset voltage (measured differentially) | VI = 0 V, Gain = 20 dB | –25 | 25 | mV | ||
IVDD | Quiescent supply current | No load or filter | 16 | mA | |||
IVDD(SD) | Quiescent supply current in shutdown mode | No load or filter | 5 | 20 | µA | ||
IVDD(STDBY) | Quiescent supply current in standby mode | No load or filter | 7 | mA | |||
rDS(on) | Drain-source on-state resistance, measured pin to pin | TJ = 25°C | 180 | mΩ | |||
G | Gain | P(o) = 1 W | 19 | 20 | 21 | dB | |
25 | 26 | 27 | |||||
31 | 32 | 33 | dB | ||||
35 | 36 | 37 | |||||
VREG | Regulator voltage | 6.4 | 6.9 | 7.4 | V | ||
VO | Output voltage (measured differentially) | 20 | V | ||||
PSRR | Power supply ripple rejection | VDD = 12 V + 1 Vrms at 1 kHz | 75 | dB | |||
VICMIN | Input common-mode min | 0.3 | V | ||||
VICMAX | Input common-mode max | 4.4 | |||||
CMRR | Common-mode rejection ratio | f = 1 kHz, 100 mVrms referenced to GND. Gain = 20 dB | 63 | dB | |||
fOSC | Oscillator frequency (with PWM duty cycle < 96%) | 400 | kHz | ||||
500 | |||||||
Output resistance in shutdown | 10 | MΩ | |||||
Resistance to detect a short from OUT pin(s) to VDD or GND | 200 | Ω | |||||
Open-circuit detection threshold | 75 | 95 | 120 | Ω | |||
Short-circuit detection threshold | 0.9 | 1.2 | 1.5 | Ω | |||
Power-on threshold | 4.1 | V | |||||
Thermal trip point | 150 | °C | |||||
Thermal hysteresis | 15 | °C | |||||
Over-current trip point | 3.5 | A | |||||
Over-voltage trip point | 21 | V | |||||
Over-voltage hysteresis | 0.6 | V | |||||
Under-voltage trip point | 4 | V | |||||
Under-voltage hysteresis | 0.25 | V | |||||
INTZ Report | |||||||
INTZ pin output voltage for logic-level high (open-drain logic output) | External 47-kΩ pullup resistor to 3.3 V | 2.4 | V | ||||
INTZ pin output voltage for logic-level low (open-drain logic output) | External 47-kΩ pullup resistor to 3.3 V | 0.5 | V |