SLOS919D June 2016 – November 2023 DRV2510-Q1
PRODUCTION DATA
The serial control interface supports both single-byte and multiple-byte R/W operations for all registers.
During multiple-byte read operations, the DRV2510-Q1 device responds with data one byte at a time and begins at the signed register. The device responds as long as the master device continues to respond with acknowledges.
The DRV2510-Q1 supports sequential I2C addressing. For write transactions, a sequential I2C write transaction has taken place if a register is issued followed by data for that register as well as the remaining registers that follow. For I2C sequential-write transactions, the register issued then serves as the starting point and the amount of data transmitted subsequently before a stop or start is transmitted determines how many registers are written.