The DRV2511-Q1 device is a high current haptic driver specifically designed for inductive loads, such as solenoids and voice coils.
The output stage of the DRV2511-Q1 device consists of a full H-bridge capable of delivering 8 A of peak current.
The DRV2511-Q1 device provides protection functions such as undervoltage lockout, over-current protection and over-temperature protection.
The DRV2511-Q1 device is automotive qualified.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV2511-Q1 | HTSSOP (32) | 11.00 mm × 6.20 mm |