SLOS916B June 2016 – June 2020 DRV2511-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
| VOS | | Output offset voltage (measured differentially) | VI = 0 V, Gain = 36 dB | 1.5 | 15 | mV | ||
IVDD | Quiescent supply current | No load or filter | 20 | mA | |||
IVDD(SD) | Quiescent supply current in shutdown mode | =No load or filter, | 35 | µA | |||
IVDD(STDBY) | Quiescent supply current in standby mode | No load or filter | 11 | mA | |||
rDS(on) | Drain-source on-state resistance, measured pin to pin | TJ = 25°C | 60 | mΩ | |||
G | Gain | R1 = open, R2 = 20 kΩ | 19 | 20 | 21 | dB | |
R1 = 100 kΩ, R2 = 20 kΩ | 25 | 26 | 27 | ||||
R1 = 100 kΩ, R2 = 39 kΩ | 31 | 32 | 33 | dB | |||
R1 = 75 kΩ, R2 = 47 kΩ | 35 | 36 | 37 | ||||
VREG | Regulator voltage | 6.4 | 6.9 | 7.4 | V | ||
BW | Full power bandwidth | 60 | kHz | ||||
VO | Output voltage (measured differentially) | Measured at PVDD = 12 V | 50 | V | |||
PSRR | Power supply ripple rejection | 200 mVPP ripple at 1 kHz, Gain = 20 dB | –70 | dB | |||
CMRR | Common-mode rejection ratio | PVDD = 12 V | –56 | dB | |||
fOSC | Oscillator frequency
(with PWM duty cycle < 96%) |
FS2 = 0, FS1 = 0, FS0 = 0 | 376 | 400 | 424 | kHz | |
FS2 = 0, FS1 = 0, FS0 = 1 | 470 | 500 | 530 | ||||
FS2 = 0, FS1 = 1, FS0 = 0 | 564 | 600 | 636 | ||||
FS2 = 0, FS1 = 1, FS0 = 1 | 940 | 1000 | 1060 | ||||
FS2 = 1, FS1 = 0, FS0 = 0 | 1128 | 1200 | 1278 | ||||
Power-on threshold | 4.1 | V | |||||
Power-off threshold | 28 | V | |||||
Thermal trip point | 150 | °C | |||||
Thermal hysteresis | 15 | °C | |||||
Over current trip point | 13 | A | |||||
Over-voltage trip point | 28 | V |