SLOS916B June 2016 – June 2020 DRV2511-Q1
PRODUCTION DATA.
The DRV2511-Q1 device operates from 4.5 V - 26 V and this supply should be able to handle high surge currents in order to meet the high currrent draws for haptics effects. Additionally the DRV2511-Q1 should have 22-μF and 0.1-μF ceramic capacitors near the PVDD & AVDD pins for additional decoupling from trace routing.